Teach-In Measurement Photoelectric Laser Sensors

Bulletin 45BPD Teach-in Measurement Photoelectric Laser Sensors are ideal for industrial applications that require reliable non-contact inspection, position and measurement. They use a Class II laser which has a visible red beam spot that simplifies alignment in small part detection and measurement applications.

Bulletin 45BPD Measurement Photoelectric Laser Sensors
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • Non-contact measurement
  • Visible red Class II laser for small beam spot and alignment
  • Self-contained sensor does not require external control devices
  • 270° rotatable micro quick disconnect connector
  • Fixed range model has no user adjustment
  • Teach-in models have a discrete PNP output and a 4...20 mA analog output
  • Sensing range of 30…100 mm or 80…300 mm

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
Bulletin 45BPD Analog Laser Sensor Installation Instructions 45BPD-IN001

Certifications

  • CE Marked for all applicable directives
  • cULus Listed

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
Presence Sensing BrochureSENSOR-BR001
Bulletin 45BPD Analog Laser Sensor Installation Instructions45BPD-IN001
More Photoelectric Sensor publications in Literature LibraryAll Languages
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
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.