Short-Range Photoelectric Laser Sensors

Bulletin 45MLD Short-range Photoelectric Laser Sensors are Class II diffuse sensors designed for the packaging, material handling and semiconductor industries. These sensors provide background suppression by triangulation, establishing a fixed focal point and suppressing anything beyond the focal point. The rotatable lens also lets you adjust the laser beam spot size at the focal point down to 0.5 mm (0.02 in.) for accurate sensing of small targets such as gap detection, chip detection and crack detection in semiconductor and packaging applications.

Bulletin 45MLD Short-Range Photoelectric Laser Sensors
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • Adjustable focal length from 50...300 mm
  • Fast 200 µs response time for high-speed sensing or counting
  • Timer option: 40 ms off delay (pulse stretcher, activated via wiring scheme)
  • NPN/PNP output

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
Bulletin 45MLD Laser Diffuse Sensors Installation Instructions 45MLD-IN001

Certifications

  • CE Marked for all applicable directives
  • cULus Listed

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
Presence Sensing Brochure SENSOR-BR001
Bulletin 45MLD Laser Diffuse Sensors Installation Instructions45MLD-IN001
More Laser Sensor publications in Literature LibraryAll Languages
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
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.