Measurement Photoelectric Laser Sensors

Bulletin 45BRD Measurement Photoelectric Laser Sensors are ideal for industrial applications requiring reliable non-contact inspection, positioning and measurement. They are completely self-contained in an IP67 enclosure and use a Class II laser that has a visible red beam spot to simplify alignment in small part detection and measurement applications.

Bulletin 45BRD Measurement Photoelectric Laser Sensors
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • Non-contact measurement
  • Visible red Class II laser for small beam spot and alignment
  • Self-contained sensor does not require external control devices
  • 270° rotatable micro quick disconnect connector
  • Fixed range model has no user adjustment
  • Teach-In models provide a discrete PNP output and an analog output
  • Analog output is automatically scaled between taught set points
  • Teach-In models have configurable discrete output (N.O./N.C.), laser disable control, averaging mode and lock-out capabilities
  • Sensing range up to 300 mm (approximately 1 ft).
  • 0…10V DC output is scaled linearly over the sensor's range (45…85 mm)

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
Bulletin 45BRD Analog Laser Sensor Installation Instructions 45BRD-IN001

Certifications

  • CE Marked for all applicable directives
  • cULus Listed

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
Presence Sensing BrochureSENSOR-BR001
Bulletin 45BRD Analog Laser Sensor Installation Instructions45BRD-IN001
More Photoelectric Sensor publications in Literature LibraryAll Languages
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
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.