Long-Range Measurement Laser Sensors

Bulletin 45CPD Long-range Measurement Laser Sensors are ideal for several long-range, non-contact measurement applications including: error proofing, inspection, distance measurement, verifying material position, stack level, thickness measurement, roll diameter, web winding/unwinding, long standoff distance (hot or limited space), level monitoring and box width measurement.

Bulletin 45CPD Measurement Photoelectric Laser Sensors
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • Long distance (6 m) non-contact measurement and detection
  • Eye-safe Class I laser for operation
  • Visible red Class II laser for alignment during set-up
  • Easy set-up using teach-in buttons
  • Self-contained sensor does not require external control devices
  • Two discrete outputs (PNP) and analog output (4...20 mA)
  • Analog output is automatically scaled between taught set points
  • Discrete outputs configurable for either Light Operate or Dark Operate operation

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
Bulletin 45CPD Analog Laser Sensor Installation Instructions 45CPD-IN001

Certifications

  • CE Marked for all applicable directives
  • cULus Listed

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
Presence Sensing BrochureSENSOR-BR001
Bulletin 45CPD Analog Laser Sensor Installation Instructions45CPD-IN001
More Photoelectric Sensor publications in Literature LibraryAll Languages
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
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.