Measurement Photoelectric Laser Sensors

Bulletin 45LMS Laser Measurement Sensors offer an excellent mid- to long-range measurement solution. Available in three ranges, this sensor uses the Time of Flight (ToF) principle and has a relatively small beam spot, even from a distance of 50m.

Bulletin 45LMS Measurement Photoelectric Laser Sensor
  • Overview
  • What's New
  • Product Selection
  • Specifications
  • Documentation
  • Resources
  • Applications

Features

  • Incorporates embedded IO-Link communication protocol to help minimize downtime and increase productivity
  • IO-Link enabled sensors offer advanced features and diagnostics including Automatic Device Configuration, multiple profiles, trending, descriptive tags, and device specific parameters
  • Includes diffuse range: 8m (Class 1 laser); 15m (Class 2 laser)
  • Offers retroflective model range: 50m
  • Includes one discrete output (1 x NPN/PNP) and one analog output (1 x 4...20 mA)
  • Accurate to ± 24mm (± 0.98 in.)
  • Provides fast response time of 10ms

Additional Information

IO Link Enabled Sensors Can Now Integrate with the Connected Enterprise

IO-Link Technology allows sensors to easily integrate into the Connected Enterprise, delivering data from the sensor directly into a control system via EtherNet/IP protocol. This is a very cost efficient and easy-to-use method which is transparent to the control system.

IO-Link enabled sensors offer advanced features and diagnostics that can only be accessed through an IO-Link master. These sensors act like standard sensors when not interfaced to an IO-Link enabled control system, so you can stock the same sensors for standard I/O (SIO) applications and IO-Link applications, simplifying the selection process and reducing stocking costs.

The benefits of IO-Link Technology include:

  • Reduced inventory and operating costs
  • Increased uptime/productivity
  • Simplified design, installation, setup and maintenance
  • Enhanced flexibility and scalability

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
Bulletin 45LMS Laser Measurement Sensor Installation Instructions45LMS-IN001

Certifications

  • CE Marked for all applicable directives
  • cULus Listed
  • IO-Link
  • UL Listed

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
Presence Sensing BrochureSENSOR-BR001
Bulletin 45LMS Laser Measurement Sensor with IO-Link Product Profile45LMS-PP002
Bulletin Bulletin 45LMS Laser Measurement Sensor Installation Instructions45LMS-IN001
Laser Measurement Sensor with IO-Link Interface User Manual45LMS-UM001
More Laser Sensor publications in Literature LibraryAll Languages

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration and Selection Tools

  • CrossWorks — Convert competitive catalog numbers to similar Allen-Bradley® products.
  • ProposalWorks — Build complete quotes and proposals.

Other Resources

  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.

Applications

Bulletin 45LMS Laser Measurement Sensors are suitable for long range detection/measurement applications including:

  • Diameter and web control
  • Distance measurement
  • Level monitoring
  • Long standoff distance presence/absence
  • Material position verification
  • Part positioning
  • Stack level measurement
  • Thickness measurement