LaserSight RightSight Photoelectric Laser Sensors

Bulletin 42EF LaserSight™ RightSight™ Photoelectric Laser Sensors use eye-safe Class I visible laser light and feature the same mounting options as other products in the RightSight product line. Class I lasers require no additional safety or protective training or equipment and are safe for general purpose use.

Bulletin 42EF LaserSight RightSight Photoelectric Laser Sensors
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources
  • Applications

Features

  • Class I visible laser
  • Teach button or potentiometer
  • Patented compact right angle housing
  • Universal 18 mm mounting at base and nose, and through-hole mounting
  • 360° visible status indicators
  • PNP and NPN outputs
  • Short circuit and reverse polarity protection

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
LaserSight RightSight Photoelectric Sensors Installation Instructions 42EF-IN004

Certifications

  • CE Marked for all applicable directives
  • CSA Certified
  • IO-Link
  • UL Listed

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
Smart Sensors with IO-Link BrochureIOLINK-BR001
Bulletin 42EF RightSight Photoelectric Sensors with IO-Link Product Profile42EF-PP002
LaserSight RightSight Photoelectric Sensors Installation Instructions42EF-IN004
RightSight Photoelectric Sensors with IO-Link Interface User Manual42EF-UM001
More Photoelectric Sensor publications in Literature LibraryAll Languages

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration & Selection Tools

Other Resources

  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.

Applications

  • Material handling
  • Packaging
  • Assembly

See how our Presence Sensors are used in the following applications:

Customer Success

  • Sensors Case Studies — View our case studies site to discover how customers have applied Allen-Bradley sensor products in their applications.