18 mm LaserSight Photoelectric Laser Sensors

Bulletin 42CM 18 mm LaserSight™  Photoelectric Laser Sensors is a family of general purpose photoelectric sensors for heavy duty industrial applications. They are packaged in an industry standard 18 mm cylindrical housing. Five sensing modes include transmitted beam, diffuse, retro-reflective, polarized retro-reflective, and background suppression, so you can use these sensors in a variety of complex applications.

Bulletin 42CM 18 mm LaserSight Photoelectric Laser Sensors
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • Class I visible laser
  • Small spot size of 0.1 mm @ 100 mm sensing distance
  • Teach button
  • Metal housing for heavy duty industrial applications
  • 18 mm cylindrical industry standard package
  • PNP or NPN outputs
  • 2 m cable or micro QD connector
  • Short circuit and reverse polarity protection

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
PHOTOSWITCH Bulletin 42CM Metal Body 18mm Cylinder Installation Instructions42CM-IN001

Certifications

  • CE Marked for all applicable directives
  • cULus Listed

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
Presence Sensing BrochureSENSOR-BR001
PHOTOSWITCH Bulletin 42CM Metal Body 18mm Cylinder Installation Instructions42CM-IN001
More Photoelectric Sensor publications in Literature LibraryAll Languages

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration & Selection Tools

Other Resources

  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.