Hydraulic Cylinder Position Sensors

Bulletin 871D Cylinder Position Sensors are ideal for end-of-stroke detection on hydraulic and pneumatic cylinders. Each sensor mounts into the standard in-port cylinder position sensor bolt pattern. Special spacers are available to alter the probe length for specific applications.

Bulletin 871D Hydraulic Cylinder Position Inductive Proximity Sensors
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources
  • Applications

Features

  • Stainless steel probe with ceramic face
  • Withstands pressures up to 3000 psi
  • Six industry standard probe lengths from 26...115.9 mm (1.025...4.560 in.)
  • Low profile housing can be rotated 304° without breaking pressure seal
  • Shielded construction
  • Weld field immune
  • 3-wire DC and 2-wire AC/DC versions with either mini- or micro-style connectors
  • Short circuit, overload, transient noise, false pulse and reverse polarity protection

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
Inductive Proximity Sensors Technical Data PROX-TD001

Certifications

  • CE Marked for all applicable directives
  • cUL Certified
  • UL Listed

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
Presence Sensing BrochureSENSOR-BR001
Inductive Proximity Sensors Technical Data PROX-TD001
More Inductive Proximity Sensors publications in Literature LibraryAll Languages
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
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.

Applications

Typical applications for the Bulletin 871D Cylinder Position Sensors include:

  • Material handling
  • Packaging
  • Food processing
  • Transportation
  • End-of-stroke sensing of pneumatic and hydraulic cylinders

Product Application Library — View our product application library to discover how customers have applied Allen-Bradley sensing products.