Cylinder Inductive Proximity Sensors

Our Cylinder Inductive Proximity Sensors are used for end-of-stroke sensing of pneumatic and hydraulic cylinders or for open/closed indication on power clamps and grippers.

Bulletin 871D Hydraulic Cylinder Position Inductive Proximity Sensors

871D Hydraulic Positioning

Bulletin 871D Cylinder Position Sensors are ideal for end-of-stroke detection on hydraulic and pneumatic cylinders. Each sensor mounts into the standard in-port cylinder position sensor bolt pattern. Special spacers are available to alter the probe length for specific applications.


Bulletin 871D Cylinder WorldClamp Power Clamp & Gripper Cylinder Inductive Proximity Sensors

871D WorldClamp

Bulletin 871D WorldClamp™ Sensors are ideal for end-of-stroke detection in power clamp and gripper applications. Each sensor has two coils that detect whether the clamp or gripper is in the open or closed position. The two-sensor combination reduces the number of components required for these applications.