Our Bulletin 872C WorldProx™ Tubular General Purpose Inductive Proximity Sensors are the perfect all-purpose answer for less aggressive yet still demanding applications. Economical, easy to use, reliable, and flexible, these general purpose sensors come in a wide range of sizes, output configurations, and connection options.
Overview
- Includes threaded, nickel-plated brass barrels
- Offers 6.5 mm, 8 mm, 12 mm, 18 mm, and 30 mm diameters
- Offers standard, extended, and long sensing ranges
- Includes highly-visible status indicator
- Offers 2-wire AC, 2-wire AC/DC, and 2-, 3-, or 4-wire DC styles
- Includes cable, quick-disconnect, and pigtail styles
- Provides short circuit, overload, transient noise, false pulse, and reverse polarity protection
- Applications include:
- Food industry
- Beverage industry
- General purpose
See how our Presence Sensors are used in the following applications:
Product Selection
BETA
BETA
Catalog Number | Description | Best Selling | Lifecycle | Quick Actions |
---|---|---|---|---|
872C-K8C18-A2 | Inductive Prox Sensor | Active | ||
872C-D10NE30-D4 | Inductive Prox Sensor | Active | ||
872C-F4N12-A2 | Inductive Prox Sensor,Nickel Brass Inductive Sensor,12 mm Barrel Diameter,AC Shielded Extended,4 mm Sensing Distance,Standard Barrel,Normally Open,2 M 2 Wire PVC Cable | Active | ||
872C-MM1NN7-E2 | Inductive Prox Sensor | Active | ||
872C-F4N12-R3 | Inductive Prox Sensor,Nickel Brass Inductive Sensor,12 mm Barrel Diameter,AC Shielded Extended,4 mm Sensing Distance,Standard Barrel,Normally Open,AC Micro Quick Disconnect | Active |
- Catalog Number
- 872C-K8C18-A2
- Description
- Inductive Prox Sensor
- Lifecycle
- Active
- Catalog Number
- 872C-D10NE30-D4
- Description
- Inductive Prox Sensor
- Lifecycle
- Active
- Catalog Number
- 872C-F4N12-A2
- Description
- Inductive Prox Sensor,Nickel Brass Inductive Sensor,12 mm Barrel Diameter,AC Shielded Extended,4 mm Sensing Distance,Standard Barrel,Normally Open,2 M 2 Wire PVC Cable
- Lifecycle
- Active
- Catalog Number
- 872C-MM1NN7-E2
- Description
- Inductive Prox Sensor
- Lifecycle
- Active
- Catalog Number
- 872C-F4N12-R3
- Description
- Inductive Prox Sensor,Nickel Brass Inductive Sensor,12 mm Barrel Diameter,AC Shielded Extended,4 mm Sensing Distance,Standard Barrel,Normally Open,AC Micro Quick Disconnect
- Lifecycle
- Active
Documentation
Resource | Publication Number | Language |
---|---|---|
Presence Sensing Brochure | SENSOR-BR001 | |
Bulletin 872C WorldProx Long Range Inductive Sensors Product Profile | 872C-PP002 | |
WorldProx 3- and 4-wire DC Proximity Sensors Product Profile | 872C-PP003 |
Certifications
- CE Marked for all applicable directives
- cUL Listed
- UKCA Marked for all applicable regulations
- UL Listed
Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.
You may also be interested in