Rectangular Sensors for Canning

Bulletin 871P Rectangular Sensors for Canning are specifically designed for sensing size 202 to 704 metal cans without physical contact. These sensors are tailored for the canning industry in functionality and environmental ratings. Short- and long-range models are available in AC and DC versions. A DC-powered model is available for applications that require can-movement sensing.

Bulletin 871P Rectangular Inductive Proximity  Sensors for Canning
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources
  • Applications

Features

  • Models to detect can motion or simple can presence/absence
  • Short circuit, overload, transient noise, false pulse and reverse polarity protection
  • Stainless steel housing
  • NEMA 6P, IP67 enclosure
  • 1200 psi (8270 kPa) washdown

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
Inductive Proximity Sensors Technical DataPROX-TD001

Certifications

  • CE Marked for all applicable directives
  • UL Listed

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
Presence Sensing BrochureSENSOR-BR001
Inductive Proximity Sensors Technical DataINDUCTIVE PROXIMITY SENSORS TECHNICAL DATA
871P DC Inductive Proximity Can Motion Sensor Installation Instructions871P-IN003
More Rectangular Inductive Proximity Sensors publications in Literature LibraryAll Languages

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration & Selection Tools

  • CrossWorks — Convert competitive catalog numbers to similar Allen-Bradley® products.
  • ProposalWorks — Build complete quotes and proposals.

Other Resources

  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.

Applications

Typical applications for the Bulletin 871P Rectangular Sensors for Canning include:

  • Material handling
  • Packaging
  • Food processing
  • Transportation

Product Application Library — View our product application library to discover how customers have applied Allen-Bradley sensing products.