Mini Tubular Sensors

Bulletin 871C Mini Tubular Sensors are self-contained, general purpose, solid-state devices designed to sense the presence of ferrous and nonferrous metal objects without touching them. These small-barrel sensors are designed for space-critical applications where standard size sensors simply won't fit.

Bulletin 871C Mini Tubular Inductive Proximity Sensors
  • Overview
  • What's New
  • Product Selection
  • Specifications
  • Documentation
  • Resources
  • Applications

Features

  • Incorporates embedded IO-Link communication protocol in select 871C sensors to help minimize downtime and increase productivity
  • IO-Link enabled sensors offer advanced features and diagnostics including Automatic Device Configuration, multiple profiles, trending, descriptive tags, and device specific parameters
  • 3-wire operation
  • 3-conductor, 3-pin pico or 3-pin 6 inch lead
  • 3 mm, 4 mm, and 5 mm barrel diameters
  • 10…30V DC
  • Normally open
  • False pulse, transient noise, reverse polarity and short circuit protections

Additional Information

IO Link Enabled Sensors Can Now Integrate with the Connected Enterprise

IO-Link Technology allows sensors to easily integrate into the Connected Enterprise, delivering data from the sensor directly into a control system via EtherNet/IP protocol. This is a very cost efficient and easy-to-use method which is transparent to the control system.

IO-Link enabled sensors offer advanced features and diagnostics that can only be accessed through an IO-Link master. These sensors act like standard sensors when not interfaced to an IO-Link enabled control system, so you can stock the same sensors for standard I/O (SIO) applications and IO-Link applications, simplifying the selection process and reducing stocking costs.

The benefits of IO-Link Technology include:

  • Reduced inventory and operating costs
  • Increased uptime/productivity
  • Simplified design, installation, setup and maintenance
  • Enhanced flexibility and scalability

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
Inductive Proximity Sensors Technical Data PROX-TD001

Certifications

  • CE Marked for all applicable directives
  • IO-Link

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
Presence Sensing BrochureSENSOR-BR001
Bulletin 871C Mini Tubular Proximity Sensors with IO-Link Product Profile871C-PP001
Inductive Proximity Sensors Technical Data PROX-TD001
More Tubular Inductive Proximity Sensors publications in Literature LibraryAll Languages

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration & Selection Tools

  • CrossWorks — Convert competitive catalog numbers to similar Allen-Bradley® products.
  • ProposalWorks — Build complete quotes and proposals.

Other Resources

  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.

Applications

Typical applications for the Mini Tubular Sensors include:

  • Light-duty packaging applications
  • Automotive welding equipment
  • Food-processing plants

Customer Success

  • Product Application Library — View our product application library to discover how customers have applied Allen-Bradley sensing products.