Glass Polyester Limit Switch Style Sensors

Bulletin 802PR Glass Polyester Limit Switch Style Sensors are a non-contact alternative to limit switches, housed in a self-extinguishing glass-reinforced polyester body. Special hazardous location models meet Division 2 enclosure standards in Classes I, II, and III.

Bulletin 802PR Rectangular Glass Polyester Limit Switch Style Inductive Proximity Sensors
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources
  • Applications

Features

  • Top- and side-sensing models
  • Side-sensing head can be rotated in 90° increments
  • Cable, conduit, or quick-disconnect styles
  • Short circuit protection (AC/DC models)
  • Overload protection (AC/DC models)
  • Transient noise protection
  • False pulse protection
  • Hazardous location, high output and PLC interface models available

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
Inductive Proximity Sensors Technical DataPROX-TD001

Certifications

  • CE Marked for all applicable directives
  • CSA Certified
  • UL Listed

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
Presence Sensing BrochureSENSOR-BR001
Inductive Proximity Sensors Technical DataPROX-TD001
Bulletin 802PR Inductive Proximity Sensor Installation Instructions802PR-IN001
More Rectangular Inductive Proximity Sensor publications in Literature LibraryAll Languages

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration & Selection Tools

  • CrossWorks — Convert competitive catalog numbers to similar Allen-Bradley® products.
  • ProposalWorks — Build complete quotes and proposals.

Other Resources

  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.

Applications

Typical applications for the Bulletin 802PR Limit Switch include:

  • Material handling
  • Packaging
  • Food processing
  • Transportation

Product Application Library — View our product application library to discover how customers have applied Allen-Bradley sensing products.