15 mm Plastic Safety Limit Switches

Our Bulletin 440P 15 mm Plastic Safety Limit Switches offer the performance of bigger units in the most compact case available. These switches have two mounting-hole options and a choice of actuator positions.

Bulletin 440P 15 mm Plastic  Safety Limit Switches
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources
  • Applications

Features

  • Positive operation, forced disconnection of contacts
  • Contacts, 1 N.C. and 1 N.O.

Additional Information

  • Protect your people, productivity, and environment with our Safety Components and integrated Safety Solutions. We understand your factory floor challenges and can help you meet your goals with one of the broadest safety portfolios in the industry.

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
Imp Safety Limit Switch Installation Instructions440P-IN003

Certifications

  • CE Marked for all applicable directives
  • CSA NRTL/C

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Standards Compliance

  • EN 60947-5
  • EN 292-1
  • EN 60204-1
  • EN 1088

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
Safety Switches BrochureGLSAFE-BR002
Imp Safety Limit Switch Installation Instructions440P-IN003
More Limit Switch publications in Literature LibraryAll Languages
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
  • eCADWorks — Select product 3D-CAD drawings in AutoCAD®.
  • ProposalWorks — Build complete quotes and proposals.

Other Resources

  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.

Applications

Typical applications for our 15 mm Plastic Safety Limit Switches include:

  • Food processing
  • Material handling
  • Packaging
  • Transportation

Condition Sensing Case Studies — View our case studies site to discover how customers have applied Allen-Bradley condition sensing products in their applications.