Compact/Precision Limit Switches

Our compact, precision, and small precision limit switches withstand the rugged environments that industrial applications demand. Each style uses industry standard mounting dimensions and operating characteristics. Our 802B family of limit switches can be mounted in areas that traditional NEMA limit switches cannot, due to their size and mounting options.

Bulletin 802B Compact Limit Switches

802B Compact

Bulletin 802B Compact Limit Switches are small with rugged enclosures. They are ideal for mounting in areas too small for traditional NEMA-style limit switches. Each model has a die-cast housing for durability and industry-standard mounting dimensions and operating characteristics for optimal application flexibility.


Bulletin 802B Precision Limit Switches

802B Precision

Bulletin 802B Precision Limit Switches use a die-cast housing with 1/2 NPT conduit entry. These switches are available with five unique head configurations and two mounting styles. Each head is available as standard or with a rubber boot for additional sealing.


Bulletin 802B Small Precision Limit Switches

802B Small Precision

Bulletin 802B Small Limit Switches are similar to the 802B Precision Limit Switches with some additional features. They have an enclosure rating of NEMA 6 and IP67, a rubber cable gland sealing the control cable entry, and 12 head configurations.