Precision Limit Switches

Bulletin 802B Precision Limit Switches use a die-cast housing with 1/2 NPT conduit entry. These switches are available with five unique head configurations and two mounting styles. Each head is available as standard or with a rubber boot for additional sealing.

Bulletin 802B Precision Limit Switches
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources
  • Applications

Features

  • Rugged die-cast housing
  • Industry standard dimensions
  • Compact size
  • Multiple mounting options
  • Wide range of operating voltage and current ratings

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
Limit Switches Technical DataLIMIT-TD001

Certifications

  • CE Marked for all applicable directives 
  • CSA Certified
  • UL Listed

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
Presence Sensing BrochureSENSOR-BR001
Limit Switches Technical DataLIMIT-TD001
Bulletin 802B Precision Limit Switch Installation and Operating Instructions802B-IN003
More Limit Switch publications in Literature LibraryAll Languages

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration & Selection Tools

  • CrossWorks — Convert competitive catalog numbers to similar Allen-Bradley® products.
  • ProposalWorks — Build complete quotes and proposals.

Other Resources

  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.

Applications

Typical applications for the Precision Limit Switches include:

  • Ideal for areas too small for traditional NEMA-style limit switches
  • Material handling
  • Packaging
  • Food processing
  • Transportation

Essential Components Case Studies — View our case studies site to discover how customers have applied Allen-Bradley components in their applications.