Metal Limit Switches

Our Bulletin 802K 30 mm Metal Limit Switches have a range of options including snap action, slow break/make with 2, 3 or 4 contact configurations and a choice of actuator heads. You can rotate the head in 90° increments before installation for easy mounting. The 802K is ideal for non-safety applications.

Bulletin 802K 30 mm Metal Limit Switches
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • Large selection of actuator heads
  • Positive operation, forced disconnection of contacts
  • Snap-action or slow break before make contact blocks
  • Contacts 1 N.C. + 1 N.O., 2 N.C. + 1 N.O. 3 N.C., 2 N.C. + 2 N.O., 3 N.C. + 1 N.O., or 4 N.C.

Additional Information

Protect your people, productivity and environment with integrated Safety Solutions from Rockwell Automation. We understand your factory floor challenges and can help you meet your goals, using one of the broadest safety portfolios in the industry.

Rockwell Automation has a global safety team of principle consultants to assist you at any step in a safeguarding project—from training and standards assistance through validation and startup. Learn more about these Safety Services

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
Bulletin 802K DIN 50041 IEC/Large Metal Body Standard Limit Switch Installation Instructions 802K-IN001

Certifications

  • CE Marked for all applicable directives
  • cULus

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
Presence Sensing BrochureSENSOR-BR001
Bulletin 802K DIN 50041 IEC/Large Metal Body Standard Limit Switch Installation Instructions802K-IN001
More Limit Switch publications in Literature LibraryAll Languages

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration & Selection Tools

  • CrossWorks — Convert competitive catalog numbers to similar Allen-Bradley® products.
  • ProposalWorks — Build complete quotes and proposals.

Other Resources

  • Safety Automation Builder — Streamline safety system design, including safety system layout, product selection, and safety analysis to help meet machinery safety performance level (PL) requirements established by ISO 13849-1.
  • Safety Resource Center — Access current safety-related white papers, videos, presentations, simulations, calculators, and other tools.
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.