22 mm Metal Safety Limit Switches

Our Bulletin 440P 22 mm Metal Safety Limit Switches have a small metal case and a choice of actuator heads. All units are supplied with an integral two meter cable. These switches conform to EN 50047.

Bulletin 440P 22 mm Metal Safety Limit Switches
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources
  • Applications

Features

  • Rugged die-cast enclosure
  • Positive operation, direct opening action
  • Snap-acting contact actuation
  • One N.C. and 1 N.O. contact
  • Pre-wired 2 m cable, bottom or side exit

Additional Information

  • Protect your people, productivity, and environment with our Safety Components and integrated Safety Solutions. We understand your factory floor challenges and can help you meet your goals with one of the broadest safety portfolios in the industry.

 

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
Bulletin 440P Small Metal Safety Position Switches Installation and Operating Instructions440P-IN002

Certifications

  • CE Marked for all applicable directives
  • TÜV
  • UL Listed 

Safety Classification

  • Cat.1 Device per EN 954-1
  • Dual channel limit switch suitable for Cat. 3 or 4 systems when ganged together

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Standards Compliance

  • EN 954-1
  • ISO 13849-1
  • IEC/EN 60204-1
  • NFPA 79
  • EN 1088
  • ISO 14119
  • IEC/EN 60947-5-1
  • ANSI B11.19
  • AS 4024.1

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
Safety Switches BrochureGLSAFE-BR002
Bulletin 440P Small Metal Safety Position Switches Installation and Operating Instructions440P-IN002
Small Metal Safety Switches (4-Pin) Install and Operating Instructions440P-IN016
Bulletin 440P Small Metal Safety Switches (5-Pin) Install and Operating Instructions440P-IN017
Bulletin 440P 2 N.C. Small Metal Safety Position Switches, 2 m Cable440P-IN020
Bulletin 440P 2 N.C. Small Metal Safety Position Switches with 5-Pin Male Micro440P-IN021
Bulletin 440P 2 N.C. Small Metal Safety Position Switches with 4-Pin Male Micro440P-IN022
More Limit Switch publications in Literature LibraryAll Languages

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration & Selection Tools

  • CrossWorks — Convert competitive catalog numbers to similar Allen-Bradley® products.
  • eCADWorks — Select product 3D-CAD drawings in AutoCAD®.
  • ProposalWorks — Build complete quotes and proposals.

Other Resources

  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.

Applications

Typical applications for our 22 mm Metal Safety Limit Switches include:

  • Cranes and hoists
  • Elevators
  • Escalators
  • General safeguarding applications
  • Industrial trucks and tractors
  • Material handling
  • Overhead doors
  • Packaging
  • Scissor lifts

Condition Sensing Case Studies — View our case studies site to discover how customers have applied Allen-Bradley condition sensing products in their applications.