Pneumatic Rotacam Hazardous Location Switches

Our Pneumatic Rotacam™ Hazardous Location Switches provide positive-acting isolation of a machine's compressed air supply. The Pneumatic Lifeline™ 4 Hazardous Location Switches are rope-operated pneumatic safety switches that guard exposed pneumatic machinery and conveyor equipment. These switches are immune to machine vibration.

Pneumatic Rotacam Hazardous Location Switches
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

440 Pneumatic Rotacam™ Hazardous Location Switches

  • Can be used as a hinge pin with light and medium weight guard doors on pneumatic machinery
  • Isolates pneumatic power within 5° of guard movement

440 Pneumatic Lifeline™ 4 Hazardous Location Switches

  • Switches pneumatic power with up to a 75 meter span
  • Lid mounted emergency stop button, designed to EN418
  • Switch lockout with indication of rope pulled and rope slack

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
Rotacam Installation InstructionsROTACM-IN001
Lifeline 4 Installation Instructions440E-IN001

Certifications

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Standards Compliance

  • Pnuematic Rotacam: IEC 60947-5-1
  • Pnuematic Rotacam: ISO 14119
  • Pnuematic Rotacam: ISOTR 12100
  • Pneumatic Lifeline 4: IEC 60204-1
  • Pneumatic Lifeline 4: IEC 60947-5-1
  • Pneumatic Lifeline 4: ISO 14119
  • Pneumatic Lifeline 4: ISOTR 12100
  • Pneumatic Lifeline 4: IEC 60204
  • Pneumatic Lifeline 4: ISO 13850

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
Bulletin 1494G Safety Switches for Hazardous Locations1494G-PP004
Lifeline 4 Installation Instructions440E-IN001
Rotacam Installation InstructionsROTACM-IN001
More Photoelectric Sensor publications in Literature LibraryAll Languages

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration and Selection Tools

  • CrossWorks — Convert competitive catalog numbers to similar Allen-Bradley® products.
  • ProposalWorks — Build complete quotes and proposals.

Other Resources

  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.