Our Hazardous Location Switches are designed for use in applications such as refineries, distilleries, grain elevators and flour mills where dangerous gases or other materials may be present.
![]() | Our Explosion-proof Hazardous Location Switches have sealed flameproof contact blocks, making them suitable for use in European Zone 1 and Zone 2 environments. In the US and Canada, these products can be used in areas classified as Class 1, Division 2 in Groups A (acetylene), B (hydrogen), C (ethylene) and D (propane). All the Guardmaster® Ex switches conform to the exacting standards required by the European harmonized standards. |
![]() | Our Pneumatic Rotacam™ Hazardous Location Switches provide positive-acting isolation of a machine's compressed air supply. The Pneumatic Lifeline™ 4 Hazardous Location Switches are rope-operated pneumatic safety switches that guard exposed pneumatic machinery and conveyor equipment. These switches are immune to machine vibration. |
![]() | Bulletin 871TM Tubular Stainless Steel Sensors are ideal for harsh or extremely demanding environments. These sensors resist impact, abrasion and corrosion—to keep things moving where ordinary sensors grind to a halt. This line features full mechanical seals at all barrel openings and full epoxy encapsulation for optimal performance in the toughest environments. |