Hazardous Location Sensors

Our Series 5000 Hazardous Location Sensors consist of two major components: a photohead and a power base. The photohead that houses most of the electronics can be quickly removed from the power base with a turn of a single screw. These sensors are designed for Class I, II, and III; Division 1 and 2, Groups A, B, C, D, E, F, and G hazardous locations. They include intrinsically safe zener diode barriers and are available in diffuse (2.1 m), polarized retro-reflective (6 m), retro-reflective (10 m), and fiber optics in a modular IP66 rated enclosure.

Series 5000 Hazardous Location Photoelectric Sensors
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • Intrinsically safe to North American standards
  • Non-incendive for Division 2 hazardous (classified) locations
  • Modular package for increased flexibility
  • Wide variety of sensing modes
  • Selectable light/dark operation
  • Both NPN and PNP outputs
  • Screw terminal connections

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
Series 5000 Photoelectric Sensors Installation Instructions42D-IN001

Certifications

  • CE Marked for all applicable directives 
  • CSA Certified
  • UL Listed

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
Presence Sensing BrochureSENSOR-BR001
Series 5000 Photoelectric Sensors Installation Instructions42D-IN001
More Hazardous Location Sensor publications in Literature LibraryAll Languages

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration & Selection Tools

Other Resources

  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.