Stainless Steel Cylindrical Sensors

Bulletin 42CS Stainless Steel Cylindrical Sensors are available in a wide range of sensing modes and threaded models. They are ideal for food, beverage and pharmaceutical applications. An innovative teach feature simplifies setup—just place a ferromagnetic metal object on a section of the sensor housing to initiate the teach process. The smooth, clean design minimizes the collection and accumulation of undesired particles allowing for a fast and easy clean up.

Bulletin 42CS Stainless Steel Cylindrical General Purpose Photoelectric Sensors
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • 316L stainless steel housing
  • Smooth barrel design
  • Ferromagnetic teach
  • Extended temperature operating range
  • Background suppression models
  • Improved detection of shiny objects

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
Bulletin 42CS Stainless Steel Photoelectric Sensors Installation Instructions 42CS-IN001

Certifications

  • CE Marked for all applicable directives
  • cULus Listed

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
Presence Sensing BrochureSENSOR-BR001
Bulletin 42CS Stainless Steel Photoelectric Sensors Installation Instructions42CS-IN001
More Photoelectric Sensor publications in Literature LibraryAll Languages

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration & Selection Tools

Other Resources

  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.