Series 9000 General Purpose Sensors

Series 9000™ General Purpose Sensors offer many features that help keep you up and running, even in harsh environments. With nearly 300 configurations to choose from—including multiple supply-voltage ranges, output options and connection choices—Series 9000 sensors provide the versatility needed to easily interface with programmable controllers and other electrical loads.

Bulletin 42G Series 9000 General Purpose Photoelectric Sensors
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources
  • Applications

Features

  • High operating margins (excess gain)
  • Extended sensing ranges
  • Time delay models
  • Fiber optic cable locking mechanism
  • On/Off timing models available
  • Wide range of supply voltages
  • Teach models available
  • DC (PNP or NPN) and AC/DC (relay output, solid state) models
  • IP69K and ECOLAB rated enclosure (cable models)

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
Series 9000 On/Off and Timing Photoelectric Sensors Installation Instructions9000-IN002

Certifications

  • CE Marked for all applicable directives 
  • CSA Certified
  • UL Listed

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
Series 9000 On/Off and Timing Photoelectric Sensors Installation Instructions9000-IN002
Presence Sensing BrochureSENSOR-BR001
More Photoelectric Sensor publications in Literature LibraryAll Languages

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration & Selection Tools

Other Resources

  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.

Applications

Typical applications for our Series 9000™ General Purpose Sensors include:

  • Food processing
  • Material handling
  • Packaging
  • Transportation

Product Application Library — View our product application library to discover how customers have applied Allen-Bradley sensing products.