RightSight General Purpose Sensors

Our Bulletin 42EF RightSight™ General Purpose Sensors are designed for light- to medium-level industrial use. These sensors take many of the features of larger solutions and puts them in a smaller, more adaptable package to deliver excellent detection capabilities where size and shape matter.

Bulletin 42EF RightSight General Purpose Photoelectric Sensors
  • Overview
  • What's New
  • Product Selection
  • Specifications
  • Documentation
  • Resources
  • Applications

Features

  • Incorporates embedded IO-Link Technlology in select sensors to help minimize downtime and increase productivity
  • Patented housing design with 1200 psi washdown ratings
  • Available in 12...24V DC and universal AC/DC supply versions
  • 360° visible indicators
  • Universal 18 mm mounting at base and nose, and through-hole mounting
  • Short circuit protection across entire voltage range
  • Variety of sensing modes and output types

 

Additional Information

Rockwell Automation announces that as of March 2016, specific 42EF RightSight polarized retroreflective, diffuse, and transmitted beam sensor models are discontinued and no longer for sale.

To support your transition, we recommend that you migrate to our enhanced 42EF Series D sensors. The 42EF Series D sensors offer IO-Lnk 1.1 protocol which provides users with additional sensor diagnostics when connected to an IO-Link master.

Migration Solutions
Demanding market conditions pose significant challenges. Across the enterprise and throughout the lifecycle, you must continuously strive for ways to leverage your existing automation investment.

Let Rockwell Automation help you determine your migration options and show you the benefits, including better performance, more informed business decisions, reduced maintenance costs, and quicker response to changing market demands.

Use the Product Lifecycle Status search tool to find specific lifecycle information by catalog number.

Learn more about our Migration Solutions.

IO Link Enabled Sensors Can Now Integrate with the Connected Enterprise

IO-Link Technology allows sensors to easily integrate into the Connected Enterprise, delivering data from the sensor directly into a control system via EtherNet/IP protocol. This is a very cost efficient and easy-to-use method which is transparent to the control system.

IO-Link enabled sensors offer advanced features and diagnostics that can only be accessed through an IO-Link master. These sensors act like standard sensors when not interfaced to an IO-Link enabled control system, so you can stock the same sensors for standard I/O (SIO) applications and IO-Link applications, simplifying the selection process and reducing stocking costs.

The benefits of IO-Link Technology include:

  • Reduced inventory and operating costs
  • Increased uptime/productivity
  • Simplified design, installation, setup and maintenance
  • Enhanced flexibility and scalability

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
RightSight PHOTOSWITCH Photoelectric Sensors Tech Data42EF-TD001

Certifications

  • CE Marked for all applicable directives 
  • CSA Certified
  • UL Listed
  • IO-Link

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
Presence Sensing BrochureSENSOR-BR001
RightSight Photoelectric Sensor with Teach Function Product Profile42EF-PP002
RightSight PHOTOSWITCH Photoelectric Sensors Tech Data42EF-TD001
RightSight Photoelectric Sensors with Teach Function Installation Instructions42EF-IN005
RightSight Photoelectric Sensors Installation Instructions42EF-IN003
RightSight DeviceNet Photoelectric Sensors Installation Instructions42EF-IN001
More Photoelectric Sensor publications in Literature LibraryAll Languages
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
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.

Applications

  • Food processing
  • Material handling
  • Packaging
  • Transportation

See how our Presence Sensors are used in the following applications:

Industrial Control Products Case Studies — View our case studies site to discover how customers have applied Allen-Bradley sensor products in their applications.