MiniSight General Purpose Sensors

Bulletin 42KL Minisight™ General Purpose Sensors are an exact match for one of the industry's most popular form factors, and have many additional features. They have a more robust housing that withstands repeated high-pressure washdowns, plus multiple status indicators for power, output and margin. If you are already using this common housing style, you will not have to make changes to upgrade to Minisight.

Bulletin 42KL MiniSight General Purpose Photoelectric Sensors
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • 18 mm threaded nose- or side-mount through-holes
  • Available in DC and 2-wire AC/DC versions
  • Durable housing design with 1200 psi washdown rating
  • Switch selectable L.O./D.O.
  • Visible indicators for power, output and 2.5x margin/short circuit protection

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
MiniSight Photoelectric Sensors Installation Instructions42KL-IN001

Certifications

  • CE Marked for all applicable directives 
  • CSA Certified
  • UL Listed

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
Presence Sensing BrochureSENSOR-BR001
MiniSight Photoelectric Sensors Installation Instructions42KL-IN001
More Photoelectric Sensor publications in Literature LibraryAll Languages

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration & Selection Tools

Other Resources

  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.