Flow Switches

Our Bulletin 839E Flow Switches monitor and display liquid media flow rate from 0.03 to 3 m/sec (0.1 to 9.84 ft/sec). This sensor measures both flow and temperature and is available with two different probe insertion lengths.

Bulletin 839E Flow Switches
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources
  • Applications

Features

  • Rugged, corrosion-resistant 316L stainless steel housing with IP66 enclosure rating
  • Flow rates of liquid media (calorimetric measuring principle) range from 0.03...3 m/sec (0.1...9.84 ft/sec)
  • Four digit 14-segment digital display
  • Dual NO/NC programmable PNP outputs or 4...20 mA analog outputs with single PNP output
  • IP67 enclosure rating to withstand harsh industrial conditions
  • 316L stainless steel probe
  • Selectable units of measurement °C, °F, or %

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
Solid-State Flow Sensors User Manual839E-UM002

Certifications

  • 3 A authorized only with sanitary adaptor
  • CE Marked for all applicable directives
  • cULus Listed

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
Condition Sensors Brochure836E-BR001
Solid-State Flow Sensors User Manual839E-UM002
More Condition Sensing publications in Literature LibraryAll Languages
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
Applications

Allen-Bradley solid-state sensing devices are designed to produce high-quality results in a variety of rugged environments. The flexibility of switch configuration and mounting options make the 839E suitable for a wide range of applications including:

  • Harsh Chemical Wash-Down — 316L stainless steel construction, laser-etched markings and IP66 rating for food, beverage, and other applications requiring equipment wash-down.
  • Water/Wastewater — Monitor cooling water circulation systems of pumps, turbines, compressors and heat exchangers.
  • Pump Protection — Monitor pump functionality and lubrication systems, leak monitoring in process lines. Monitor coolant flow.
  • Beverage — Filter monitoring and flow/no-flow in process lines.
  • Discrete Batch — Monitor process flows.
  • OEM Machine Builders / Large End Users — Programming with ReadWin2000 configuration kit reduces switch setup time.

See how the 839E Solid-state Flow Switches are used in water treatment applications:

Essential Components Case Studies — View our case studies site to discover how customers have applied Allen-Bradley components in their applications.