Plastic Fiber Optic Cables

Our Plastic Fiber Optic Cables are constructed of a single acrylic monofilament and are most efficient when used with visible red status indicator light sources. Plastic fibers are generally more cost effective than glass fiber optic cables and are ideal for applications that require continuous flexing of the fiber. A wide range of fiber optic tips are available.

Plastic Fiber Optic Cables
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources
  • Applications

Features

  • Ideal for continuous flexing applications
  • Individual (transmitted beam) and bifurcated (reflective) fiber styles
  • Wide range of specialty fiber optic cable tips available
  • Teflon coated fiber optic cables for liquid level applications in caustic environments
  • Standard cable length of 2 m (78 in.)
  • 30 m (98.5 ft) unterminated fiber cable spools available
  • Maximum temperature rating of 15... 70 °C (-30...158 °F)

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
Fiber Optic Cables Technical DataFIBERS-TD001

Certifications

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
Fiber Optic Cables Technical DataFIBERS-TD001
Presence Sensing BrochureSENSOR-BR001
More Photoelectric Sensor publications in Literature LibraryAll Languages
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
  • eCADWorks — Select product 3D-CAD drawings in AutoCAD®.
  • ProposalWorks — Build complete quotes and proposals.

Other Resources

  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.

Applications

Typical applications for the Plastic Fiber Optic Cables include:

  • Material handling
  • Packaging
  • Food processing
  • Transportation

Product Application Library — View our product application library to discover how customers have applied Allen-Bradley sensing products.