Long-Range Fiber Optic Sensors

Bulletin 45FPL Long-range Fiber Optic Sensors are compact DIN rail mount sensors for use with fiber optic cables up to 2.2 mm in diameter. These sensors have large status indicator displays and one touch multi-directional push-buttons.

Bulletin 45FPL Long-Range Fiber Optic Photoelectric Sensors
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • Twice the sensing range of DIN rail fiber portfolio
  • Status indicator displays light levels, operating modes and diagnostic information
  • One-touch multi-directional push-button
  • Two-step static teach or dynamic teach functionality
  • Two programmable sensing modes: long range (1.8 ms) and high speed (190 µs)
  • Threshold value and current value display
  • Manual override of teach set points

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
Bulletin 45FPL Fiber Optic Sensor Installation Instructions45FPL-IN002

Certifications

  • CE Marked for all applicable directives  
  • UL Listed

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
Presence Sensing BrochureSENSOR-BR001
Bulletin 45FPL Fiber Optic Sensor Installation Instructions45FPL-IN002
More Photoelectric Sensor publications in Literature LibraryAll Languages

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration & Selection Tools

  • CrossWorks — Convert competitive catalog numbers to similar Allen-Bradley® products.
  • ProposalWorks — Build complete quotes and proposals.

Other Resources

  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.