High-Speed Fiber Optic Sensors

Bulletin 45FSL High-speed Fiber Optic Sensors are a general purpose, DIN-rail mountable solution ideal for those applications where simplicity is key. The unique Power Bus feature reduces wiring and installation costs. This model also features fast response time for high-speed applications and simple lighted indication for output status and stability.

Bulletin 45FSL High-Speed Fiber Optic Photoelectric Sensors
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • Cross-talk protection for up to eight ganged sensors
  • Power Bus feature helps reduce wiring and installation costs
  • 30 µs response time for high-speed applications
  • Compatible with plastic fibers up to 2.2 mm diameter
  • Dual high-intensity status indicators for output and stability indication
  • Mounting bracket and fiber optic cable adapter included

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
Bulletin 45FSL General Purpose Fiber Optic Sensors Installation Instructions42SFL-IN001

Certifications

  • CE Marked for all applicable directives 
  • CSA Certified
  • UL Listed

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
Presence Sensing BrochureSENSOR-BR001
Bulletin 45FSL General Purpose Fiber Optic Sensors Installation Instructions42SFL-IN001
More Photoelectric Sensor publications in Literature LibraryAll Languages

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration & Selection Tools

  • CrossWorks — Convert competitive catalog numbers to similar Allen-Bradley® products.
  • ProposalWorks — Build complete quotes and proposals.

Other Resources

  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.