Glass Fiber Optic Cables

Our Glass Fiber Optic Cables contain multiple strands of very thin glass fiber that are bundled together in a flexible sheath. They are typically more durable than plastic fibers and are able to withstand higher temperatures. Most cables are available with a choice of PVC or flexible stainless steel sheathing.

Glass Fiber Optic Cables
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources
  • Applications

Features

  • High degree of chemical resistance
  • Individual (transmitted beam) and bifurcated (reflective) fiber styles
  • Wide range of specialty fiber optic cable tips available
  • Standard cable length of 0.9 meters (36 in.)
  • Standard glass cable with stainless steel sheathing temperatures: -40...260 °C (-40...500 °F)
  • Standard glass cable with PVC sheathing temperatures: -40...96 °C (-40...200 °F)
  • Custom glass cables for high temperatures: -40...482 °C (-40...900 °F)

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
Fiber Optic Cables Technical DataFIBERS-TD001

Certifications

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
Presence Sensing BrochureSENSOR-BR001
Fiber Optic Cables Technical DataFIBERS-TD001
More Fiber Optic Sensor publications in Literature LibraryAll Languages
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
  • eCADWorks — Select product 3D-CAD drawings in AutoCAD®.
  • ProposalWorks — Build complete quotes and proposals.

Other Resources

  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.

Applications

Typical applications for the Glass Fiber Optic Cables include:

  • Material handling
  • Packaging
  • Food processing
  • Transportation

Product Application Library — View our product application library to discover how customers have applied Allen-Bradley sensing products.