Fiber Optic Sensors

Our Fiber Optic Sensors are suited for packaging applications that require detection of very small objects, parts verification in hard to reach areas, color mark registration, and more. Our sensors consist of a light amplifying unit and a fiber optic cable that you can install at the detection area allowing for remote sensitivity adjustment.

Bulletin 42FA Slim Fiber Optic Photoelectric Sensors

42FA Slim

Bulletin 42FA Slim Fiber Optic Sensors fit almost anywhere thanks to slim design and flexible mounting options. They have a fast 500-microsecond response time and a generous sensing range comparable to that of larger fiber optic sensors.


Bulletin 42FB Analog Output Fiber Optic Photoelectric Sensors

42FB Analog Output

Bulletin 42FB Analog Output Fiber Optic Sensors provide a 1...8V DC voltage output that is proportional to the amount of transmitted or reflected light detected. The user interface offers a red output status indicator that shows a proportional indication level as to how much light is received. The brighter this status indicator, the more light is being detected by the fiber optic receiver.


Bulletin 45FPL Long-Range Fiber Optic Photoelectric Sensors

45FPL Long-Range

Bulletin 45FPL Long-range Fiber Optic Sensors are compact DIN rail mount sensors for use with fiber optic cables up to 2.2 mm in diameter. These sensors have large status indicator displays and one touch multi-directional push-buttons.


Bulletin 45FSL High-Speed Fiber Optic Photoelectric Sensors

45FSL High-Speed

Bulletin 45FSL High-speed Fiber Optic Sensors are a general purpose, DIN-rail mountable solution ideal for those applications where simplicity is key. The unique Power Bus feature reduces wiring and installation costs. This model also features fast response time for high-speed applications and simple lighted indication for output status and stability.


Bulletin 45FVL Digital-Display Fiber Optic Photoelectric Sensors

45FVL Digital-Display

Bulletin 45FVL Digital-display Fiber Optic Sensors are innovative DIN-rail mountable solutions offering sophisticated part detection, diagnostic and self-teach capabilities in a slim 9 mm package. Ready-Point-Teach learn capability significantly simplifies setup.