Our condition sensors communicate process variable information to automatically sequence equipment or provide a signal to operators for manual operation. Featuring electromechanical and solid-state solutions, our condition sensors can lower your total operating costs by helping to improve processes and systems, reduce downtime, protect expensive equipment and safeguard operators.
![]() | Our Pressure Sensors include rugged, industrial-grade, electromechanical pressure controls as well as solid-state pressure switches for any application. Our control products support multiple switching and output requirements. You can use them in a variety of applications and environments. |
![]() | Our Temperature Sensors and Process Controllers offer quick setup and provide precise temperature management and control for a variety of applications. |
![]() | Our Level Sensors are heavy-duty industrial control devices. They open and close contacts in response to changes in liquid level. Level sensors are available in five different styles with both motor and pilot duty contact ratings. |
![]() | Our line of solid-state Flow Switches complements the already successful line of electromechanical condition sensing switches and expands on our proven solid-state pressure and temperature condition sensing offerings. |
![]() | Our Rotating Cam Switches sense the movement of rotating machinery by initiating functions at various points of the machine's repetitive cycle. These heavy-duty industrial control circuit devices are available in six styles to fit numerous control requirements. Special modifications are available for custom applications. |
![]() | Speed Sensing Switches provide flexibility for the basic functions required of rotating machinery. Mechanically connected to a machine, these devices provide an electrical contact signal at a determined speed for plugging, anti-plugging, speed sensing and direction of rotation. |
![]() | Our HVAC Sensors are designed for commercial and industrial HVAC and air handler applications. |