ColorSight Color & Contrast Sensors

Bulletin 45CLR ColorSight™ Color & Contrast Sensors are self-contained color detection sensors with three output channels, allowing for the concurrent sensing of three different colors. RS-485 compatible models are also available that provide matching of up to 5 colors and communicate true RGB values for remote processing of additional colors.

Bulletin 45CLR ColorSight Color & Contrast Photoelectric Sensors
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources
  • Applications

Features

  • 12...32 mm max sensing range
  • Wide sensing range tolerance (+/- 6 mm)
  • Three channel color matching (three outputs)
  • 3 spot sizes available ( 4 mm round, 2 x 2 mm, 5 x 1 mm)
  • Gating input (also known as inhibiting input)
  • Adjustable color tolerance
  • Pulse stretching capability (50 ms off delay)
  • Teach colors via pushbuttons
  • External teach capability (one output)
  • Teach button lockout
  • 270° rotatable connector
  • Compact size IP67 enclosure

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
Bulletin 45CLR ColorSight Installation Instructions 45CLR-IN001

Certifications

  • CE Marked for all applicable directives
  • cULus Listed

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
Presence Sensing BrochureSENSOR-BR001
Bulletin 45CLR ColorSight Installation Instructions45CLR-IN001
ColorSight True Color Sensor User Manual45CLR-UM001
More Photoelectric Sensor publications in Literature LibraryAll Languages
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
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.

Applications

Typical applications for the Bulletin 45CLR ColorSight™ Color & Contrast Sensors include:

  • Material handling
  • Packaging
  • Food processing
  • Transportation

Product Application Library — View our product application library to discover how customers have applied Allen-Bradley sensing products.