45CRM Color Registration Mark Sensors

Bulletin 45CRM Color Registration Mark Sensors have a high-speed response time and emit three LED colors (red, green, and blue) to discern the difference in color response between the mark and background.

Bulletin 45CRM Color Registration Mark Photoelectric Sensors
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • Incorporates embedded IO-Link communication protocol to help minimize downtime and increase productivity
  • IO-Link enabled sensors offer advanced features and diagnostics including Automatic Device Configuration, multiple profiles, trending, descriptive tags, and device specific parameters
  • Provides fast 40 μs response time
  • Offers dynamic teach, static teach, or IO link configurable setup methods
  • Provides adjustable-position DC Micro (M12) quick disconnect (QD) cordsets
  • Includes 2 x PNP/NPN (push-pull) complementary outputs
  • Offers compact size (49 mm x 42 mm x 15 mm)

Additional Information

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
Bulletin 45CRM Color Registration Mark Sensor Installation Instructions 45CRM-IN001

Certifications

  • CE Marked for all applicable directives
  • cULus Listed
  • IO-Link
  • UL Listed

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
Presence Sensing BrochureSENSOR-BR001
Bulletin 45CRM Color Registration Mark Sensors with IO-Link Product Profile45CRM-PP002
Bulletin 45CRM Color Registratin Mark Sensor Installation Instructions45CRM-IN001
Color Registration Mark Sensor with IO-Link Interface User Manual45CRM-UM001
More Photoelectric Sensor publications in Literature LibraryAll Languages

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration and Selection Tools

  • CrossWorks — Convert competitive catalog numbers to similar Allen-Bradley® products.
  • ProposalWorks — Build complete quotes and proposals.

 Other Resources

  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.