Color & Contrast Photoelectric Sensors

We offer a variety of Color & Contrast Photoelectric Sensors. From true RGB color recognition sensors designed for industrial use to sensors to detect registration marks and a wide range of background colors, including difficult pastels, we make color/contrast sensors to meet your applications needs.

Bulletin 42JS, 42JT VisiSight Miniature Photoelectric Sensors

42JS/JT VisiSight

Bulletin 42JS and 42JT VisiSight™ Sensors offer a small rectangular package with visible light beam for ease of alignment and industry standard mounting holes spacing of 25.4 mm. Each model offers PNP or NPN and light operate or dark operate outputs.


Bulletin 45CLR ColorSight Color & Contrast Photoelectric Sensors

45CLR ColorSight

Bulletin 45CLR ColorSight™ Color & Contrast Sensors are self-contained color detection sensors with three output channels, allowing for the concurrent sensing of three different colors. RS-485 compatible models are also available that provide matching of up to 5 colors and communicate true RGB values for remote processing of additional colors.


Bulletin 45CRM Color Registration Mark Photoelectric Sensors

45CRM Color Registration Mark

Bulletin 45CRM Color Registration Mark Sensors have a high-speed response time and emit three LED colors (red, green, and blue) to discern the difference in color response between the mark and background.