ClearSight 7000 Clear Object Detection Sensors

ClearSight™ 7000 Clear Object Detection Sensors provide reliable detection of clear materials such as glass, plastic bottles or film—one of the most challenging applications for photoelectric sensors to handle. Using coaxial optics and circular polarization, ClearSight 7000 maximizes the contrast achievable with clear objects, increasing reliability and improving productivity.

Bulletin 42SMU ClearSight 7000 Clear Object Detection Photoelectric Sensors
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources
  • Applications

Features

  • Linear polarized for detection of clear films
  • Circular polarized for detection of clear objects (bottles, clear packages)
  • Compact size
  • Long sensing range 1.5 m (4.9 ft)
  • Available in 3 meter cable and M12 connector on pigtail

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
Series 7000 PHOTOSWITCH Photoelectric Installation Instructions 7000-IN001

Certifications

  • CE Marked for all applicable directives
  • cULus Listed

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
Presence Sensing BrochureSENSOR-BR001
Series 7000 PHOTOSWITCH Photoelectric Installation Instructions7000-IN001
More Photoelectric Sensor publications in Literature LibraryAll Languages

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration & Selection Tools

Other Resources

  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.

Applications

Typical applications for the ClearSight™ 7000 Clear Object Detection Sensors include:

  • Material handling
  • Packaging
  • Food processing
  • Transportation

Product Application Library — View our product application library to discover how customers have applied Allen-Bradley sensing products.