ClearSight RightSight Clear Object Detection

ClearSight™ RightSight™ Clear Object Detection sensors have a modified optical system for improved detection of clear objects such as plastic bottles. They are available in either low voltage 24V DC models or universal 24V DC/120V AC or 220V AC models.

Bulletin 42EF ClearSight RightSight Clear Object Detection Photoelectric Sensors
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources
  • Applications

Features

  • Dual NPN and PNP outputs (DC models)
  • MOSFET output (AC/DC models)
  • 1 m sensing distance
  • IP69K and ECOLAB Certified
  • Status indicators for power, margin, output
  • Threaded 18 mm nose-mounting option
  • Through hole-mounting option
  • Threaded 18 mm base-mounting option
  • Connection types: Cable, Micro M12 connector

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
ClearSight RightSight Photoelectric Sensors Installation Instructions42EF-IN002

Certifications

  • CE Marked for all applicable directives
  • CSA Certified
  • UL Listed

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
Presence Sensing Brochure SENSOR-BR001
ClearSight RightSight Photoelectric Sensors Installation Instructions42EF-IN002
RightSight Photoelectric Sensors with IO-Link Interface User Manual42EF-UM001
More Clear Object Detection Sensor publications in Literature LibraryAll Languages

Can’t Find What You Need?

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration & Selection Tools

Other Resources

  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.

Applications

  • Material handling
  • Packaging

See how our Presence Sensors are used in the following applications:

Customer Success

  • Sensors Case Studies — View our case studies site to discover how customers have applied Allen-Bradley sensor products in their applications.