Allen-Bradley Allen-Bradley Home
Bulletin 875C, 875C Tubular Capacitive Presence Sensors

Tubular Capacitive Sensors

Bulletin 875C and 875CP Tubular Capacitive Sensors have an adjustable sensing distance and are equipped with two status indicators to show power and output. 875C sensors are shielded and housed in a nickel-plated brass barrel. 875CP versions feature a plastic barrel and are unshielded models. Both versions meet NEMA 12 and IP67 (IEC 529) enclosure standards. Connection options include PVC cable, and micro and pico quick-disconnect.

  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources
  • Applications

Features

  • Metal, nonmetal solid and liquid sensing capability
  • Shielded metal (875C) and unshielded plastic (875CP) models
  • Adjustable sensing distance
  • 2- or 3- wire operation
  • PVC cable or quick disconnect versions
  • 10...48V DC or 24...240V AC
  • Normally open or normally closed output
  • Short circuit, overload, reverse polarity, transient noise protection

Specifications

TitleNumberDownload
Capacitive Proximity Sensors Technical Data875C-TD001

Certifications


  • CE Marked for all applicable directives

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Looking for Additional Information?

To find additional product information (CAD drawing files, 3D models, etc.) enter the complete catalog number (including dashes) below.

Documentation

TitleNumberDownload
Proximity Sensors and Limit Switches BrochurePRXLIM-BR001
Bulletin 875C and 875CP Capacitive Proximity Sensors Technical Data875C-TD001
Bulletin 875C, 875CP, 875L Capacitive Proximity Sensor Installation Instructions875-IN001

Can’t Find What You Need?

Browse our Literature Library where you can search for additional publications in more languages. You can also use the Advanced Search feature to search by catalog number, publication type, title, or keywords to narrow your results.


Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Configuration & Selection Tools

  • CrossWorks — Convert competitive catalog numbers to similar Allen-Bradley® products.
  • eCADWorks — Select product 3D-CAD drawings in AutoCAD®.
  • ProposalWorks — Build complete quotes and proposals.

Other Resources

  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.

Applications

Typical applications for the Bulletin 875C and 875CP Tubular Capacitive Sensors include:

  • Wood, pulp, and paper
  • Dry good and liquid level detection
  • Sight-tube level detection
  • Food processing

Customer Success

  • Sensors Case Studies — View our case studies site to discover how customers have applied Allen-Bradley sensors products in their applications.