Stop Motion Monitors

Our Stop Motion Monitors detect when hazardous motion has ceased, then sends a signal to unlock guard-locking devices. Rockwell Automation announces that as of December 2017, several Minotaur Safety Relays will be discontinued and no longer for sale. Customers are encouraged to migrate to our Guardmaster® Safety Relays.

Stop Motion Monitors
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • Offers two N.O. safety outputsand one N.C. auxiliary output
  • Includes NPN and PNP inputs
  • Includes timed off-delay 0.1 s...40 min

Rockwell Automation announces that as of December 2017, several Minotaur Safety Relays will be discontinued and no longer for sale.

To support your transition, we recommend that you migrate to our Guardmaster® Safety Relays.

Our Guardmaster Safety Relays are equipped with the latest technology. They are able to monitor a broad range of devices in a variety of applications to help lower costs for your operation.

For more information, see the Minotaur Safety Relays to Guardmaster Safety Relays Migration Profile.

Migration Solutions
Demanding market conditions pose significant challenges. Across the enterprise and throughout the lifecycle, you must continuously strive for ways to leverage your existing automation investment.

Let us help you determine your migration options and show you the benefits, including better performance, more informed business decisions, reduced maintenance costs, and quicker response to changing market demands.

Use the Product Lifecycle Status search tool to find specific lifecycle information by catalog number.

Learn more about our Migration Solutions.

Additional Information

  • Protect your people, productivity, and environment with our Safety Components and integrated Safety Solutions. We understand your factory floor challenges and can help you meet your goals with one of the broadest safety portfolios in the industry.

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
CU2 Stop Motion Detector Installation InstructionsCU2-IN001

Certifications

  • CE Marked for all applicable directives
  • c-Tick
  • cULus
  • TÜV

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Standards Compliance

  • EN 954-1
  • ISO 13849-1
  • IEC/EN 60204-1
  • IEC 60947-5-1
  • ANSI B11.19
  • AS4024.1

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
CU2 Stop Motion Detector Installation InstructionsCU2-IN001
More Safety Relay publications in Literature LibraryAll Languages
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
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.