Speed Monitoring Safety Relays

Our Speed Monitoring Safety Relays are designed for motion applications that require interaction by personnel during operation.

Speed Monitoring Safety Relays
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • Includes six N.O. solid-state safety outputs and four solid-state auxiliary outputs
  • Offers one or two encoders (sin/cos and TTL)
  • Includes eight diagnostic LEDs
  • Provides DPI configuration ports
  • Provides 67.5 mm DIN Rail housing
  • Includes removable terminals

Additional Information

  • Protect your people, productivity, and environment with our Safety Components and integrated Safety Solutions. We understand your factory floor challenges and can help you meet your goals with one of the broadest safety portfolios in the industry.

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
MSR57P Guardmaster Speed Monitoring Safety Relay User Manual440R-UM004

Certifications

  • c-Tick
  • cULus
  • TÜV

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Standards Compliance

  • EN 954-1
  • ISO 13849-1
  • ISO/TR 12100
  • IEC/EN 60204-1
  • ANSI B11.19
  • AS4024.1

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
Guardmaster Safety Relays BrochureGLSAFE-BR003
MSR57P Guardmaster Speed Monitoring Safety Relay User Manual440R-UM004
More Safety Relay publications in Literature LibraryAll Languages
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
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.