Mat Controllers

Our MatGuard™ Control Unit monitors all of the mats that are connected together to form a safeguarded zone. The safeguarded zone can be up to a total of 100 m and made from any number of mats. The controller interfaces with the control circuit of the machine and includes two safety relays to help provide control redundancy.

Mat Controllers
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • Monitors multiple safety mats connected together to form a safeguarded zone up to a total of 100 m2
  • Offers selectable voltage supply
  • Includes auto/manual reset
  • Includes four-wire system to detect opens and shorts
  • Provides third-party approval — cULus, TÜV

Additional Information

Protect your people, productivity, and environment with our Safety Components and integrated Safety Solutions. We understand your factory floor challenges and can help you meet your goals with one of the broadest safety portfolios in the industry.

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
Pressure Sensitive Safety Mat System MatGuard Mat Manager User Manual440F-UM001
MatGuard Pressure Sensitive Safety Mat System Installation and User ManualMATGRD-IN001

Certifications

 

440F MatGuard Controllers

  • CE Marked for all applicable directives
  • cULus
  • TÜV

440F MatGuard Mat Manager

  • CE Marked for all applicable directives
  • c-Tick
  • cULus
  • TÜV

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
Pressure Sensitive Safety Mat System MatGuard Mat Manager User Manual440F-UM001
MatGuard Pressure Sensitive Safety Mat System Installation and User ManualMATGRD-IN001
More Safety Relay publications available in Literature LibraryAll Languages
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
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.