Back EMF Monitors

Our Back Electro-magnetic Field (EMF) monitoring units interface with single- or three-phase induction motors to measure the drive voltage and the back EMF of the motor.

Back EMF Monitors
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • Includes two N.O. safety outputs and one N.C. auxiliary output
  • Supports automatic/manual, monitored reset
  • Offers motor voltage up to 500V maximum

Additional Information

Protect your people, productivity, and environment with our Safety Components and integrated Safety Solutions. We understand your factory floor challenges and can help you meet your goals with one of the broadest safety portfolios in the industry.

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
CU3 Motor Stopped Motion/Slow Speed Detector Installation InstructionsCU3-IN001

Certifications

  • CE marked for all applicable directives
  • c-Tick
  • cULus
  • TÜV

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Standards Compliance

  • EN 954-1
  • ISO 13849-1
  • IEC/EN 60204-1
  • IEC 60947-5-1
  • ANSI B11.19
  • AS 4024.1

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
CU3 Motor Stopped Motion/Slow Speed Detector Installation InstructionsCU3-IN001
More Safety Relay publications in Literature LibraryAll Languages
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
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.