Allen-Bradley Allen-Bradley Home

Safety Programmable Controllers

Our Safety PLC systems bring the benefits of traditional PLC systems to complex safety applications, replacing the hard-wired relay systems normally required to bring automated processes to a safe state. Safety PLCs allow standard and safety-related programs to reside in a single controller chassis, providing flexibility in programming as well as a familiar and easy-to-use environment for programmers. Our safety controller solutions provide open and integrated control that will help to ensure machine safety and protect your current control investments.

1752 SmartGuard 600 Controllers with Safety

Bulletin 1752 SmartGuard 600  Programmable Logic Controllers with Safety

Bulletin 1752 SmartGuard™ 600 safety controllers feature 16 safety-rated inputs, 8 safety-rated outputs, 4 pulse test sources and an optional EtherNet/IP™ port. Each controller also includes a DeviceNet™ connection to support both standard CIP and CIP safety. You can configure and program on EtherNet/IP, on DeviceNet or through the built-in USB port. These small, cost-effective intelligent controllers can perform safety interlocking between GuardLogix® or other SmartGuard safety controllers.

 

GuardPLC Control System with Safety

GuardPLC Programmable Logic Controller System with Safety

Our GuardPLC™ Controller family offers superior speed in PLC throughput and network functionality. These controllers meet worldwide PLC standards and global standards for functional safety. This family is ideal for sensing speed, direction, zero-speed, temperature, pressure and flow applications. These controllers communicate on a Safe Ethernet communications network that is TÜV-certified for use in safety applications up to EN954 Category 4 and SIL 3.

1756 GuardLogix Controllers with Safety

GuardLogix Programmable Automation Controller with Safety

The 1756 GuardLogix® controller is a ControlLogix® controller that also provides safety control. As part of the Logix family, GuardLogix controllers use a common control engine with a common development environment to provide high performance multi-discipline control for SIL 3 safety applications. GuardLogix Safety PACs offer integrated safety, discrete, motion, drive and process control, as well as seamless connectivity to plant-wide information systems, all in the same controller. Use EtherNet/IP™ or ControlNet™ networks for safety interlocking between GuardLogix controllers. Connect field devices over EtherNet/IP or DeviceNet™ networks.

1768 Compact GuardLogix Controllers with Safety

Bulletin 1768 Compact GuardLogix Programmable Automation Controllers with Safety

Our GuardLogix® controller is a CompactLogix™ controller that also provides safety control. As part of the Logix family, Compact GuardLogix controllers use a common control engine with a common development environment to provide high performance multi-discipline control for SIL 3 safety applications. GuardLogix Safety PACs offer integrated safety, discrete, motion, drive and process control, as well as seamless connectivity to plant-wide information systems, all in the same controller. Use EtherNet/IP™ or ControlNet™ networks for safety interlocking between GuardLogix controllers. Connect field devices over EtherNet/IP or DeviceNet™ networks.