Allen-Bradley Allen-Bradley Home

Safety Motion Control

Our Safety Servo Drive products are designed to help minimize downtime and reduce energy and production waste while helping improve machine operating efficiencies. The Kinetix® 300, 6000, 6200, 6500 and 7000 all feature built-in safety functionality. With Safe Torque-Off, a drive output is disabled to remove motor torque without removing power from the entire machine. Safe Speed Monitoring permits you to reduce and monitor the speed of your application to help allow an operator to safely perform some types of work without completely stopping the machine.

2094 Kinetix 6000 Multi-Axis

Bulletin 2094 Kinetix 6000 Multi-Axis Servo Drives

Bulletin 2094 Kinetix® 6000 Multi-axis Servo Drives help improve system performance while saving time and money. Designed to help make wiring, programming, operation and diagnostics faster and easier, this drive assists you in decreasing engineering and installation time while adding flexibility for demanding motion applications. This drive handles global voltage requirements.

2094 Kinetix 6200 Modular

Bulletin 2094 Kinetix 6200 Safe-Speed Modular Servo Drives

Bulletin 2094 Kinetix® 6200 Servo Drives bring safety options and flexible modular design to the multi-axis Kinetix 6000 servo drive family. Axes can transition from Safe-off to Safe-speed functionality, and from SERCOS interface to EtherNet/IP networks. The Kinetix 6200 SERCOS interface drive is compatible with the existing Kinetix 6000 system, so you can upgrade any number of installed axes to advanced safety where needed.

2094 Kinetix 6500 EtherNet/IP

Bulletin 2094 Kinetix 6500 EtherNet/IP-Enabled Servo Drives

Bulletin 2094 Kinetix® 6500 EtherNet/IP™ Servo Drives combine high-performance Integrated Motion with an open EtherNet/IP network. This drive can be part of a solution using EtherNet/IP to integrate high-performance servo and AC drives, I/O, smart actuators and any other EtherNet/IP-connected device. This drive provides safety features to help improve operator safety and enhance machine efficiency. Its modular structure provides an adaptable platform for future machine enhancements.

2097 Kinetix 300 EtherNet/IP

Bulletin 2097 Kinetix 300 EtherNet/IP Indexing Servo Drives

Bulletin 2097 Kinetix® 300 EtherNet/IP™ Indexing Servo Drives let you standardize on a single communication network for easier commissioning, configuration, and startup. Integrate your entire control solution over EtherNet/IP-including HMI, controllers, I/O and motion-while maintaining reliable, high-speed connectivity.

2099 Kinetix 7000 High-Power

Bulletin 2099 Kinetix 7000 High-Power Servo Drives

Bulletin 2099 Kinetix® 7000 Servo Drives support motion applications with the highest power requirements. With a power output up to 150 kW, this drive extends the benefits of Kinetix Integrated Motion to an even greater range of applications. The Kinetix 7000 servo drive fits seamlessly into your Integrated Architecture™ system. It supports for permanent magnet (synchronous) and induction (asynchronous) motors. Safety features help safeguard personnel while assisting in productivity improvements.