Our PowerFlex® 40P, 70, 700H, 700S and 750-Series AC drives are all available with optional Safe Torque-Off and Safe Speed Monitor functionality. These safety options can help reduce machine downtime and increase productivity. The safety drives help to protect both your personnel and equipment. Drives without a safety option can be configured with the MSR57P Safety Relay.
![]() | PowerFlex® 70 AC Drives are compact packages of power, control, and operator interface designed to meet demands for space, simplicity, and reliability. These drives are easy to integrate and configure. Our packaged drives provide additional control, power, and enclosure options in standardized designs. The PowerFlex 70 Fan and Pump packaged drive is a cost-effective solution for speed control in variable torque fan and pump applications. |
![]() | PowerFlex® 700H High Power AC Drives provide excellent torque at low speeds for demanding speed-control applications. They support configurable control modes for a wide variety of applications. They have an ATEX certified option for drives that operate in potentially explosive environments. Available packaged drives provide additional control, power, and enclosure options in standardized designs. |
![]() | PowerFlex® 700S AC Drives offer optimized integration for the most demanding stand-alone, coordinated drive control and drive system applications. The PowerFlex 700S AC drive with the DriveLogix™ option combines the powerful performance and flexible control of PowerFlex AC drives with a high-performance Logix engine to produce a highly functional, cost-effective drive and control solution. |
![]() | PowerFlex® 753 AC Drives are cost-effective and easy to use in general purpose applications requiring safety features. They come standard with built-in I/O—ideal for machine builders and system integrators who want to reduce engineering costs, deliver machines to market faster, and meet end user demand for more productive machines. |
![]() | PowerFlex® 755 AC Drives provide ease of use, application flexibility, and high performance. They include multiple control and hardware options, as well as optional embedded safety features. With integrated motion, PowerFlex 755 AC drives can reside on the same EtherNet/IP™ network as Kinetix® drives and can be configured, programmed, and controlled using the same embedded instruction sets. |
![]() | PowerFlex® 700L AC Drives offer either PowerFlex 700 Vector Control or PowerFlex 700S Control on a fully regenerative, liquid-cooled power structure. This powerful combination offers great performance and high power capabilities in a small package along with energy savings and low harmonics. The PowerFlex 700L AC Drives are flexible, high performance drives available in panel mount and cabinet mount versions. |
![]() | PowerFlex® 40P AC Drives provide closed-loop control with an option for Category 3 Safe Torque-off in a compact and cost-effective design. This drive is designed to meet global OEM and end-user demands for flexibility, space savings and ease of use. It is a cost-effective solution for speed or basic position control of applications such as diverters, smart conveyors, packaging machines, and fiber-spinning machines. |
![]() | Many of our PowerFlex® drives offer certified safety options—Safe Torque-Off and Safe Speed Monitor—to help provide integral, cost-effective, and certified protection for AC drive control. |