Allen-Bradley Allen-Bradley Home

Terminal Block Relays

Bulletin 700-HL Terminal Block Relays

Bulletin 700-HL Terminal Block Relays work in a variety of high-density isolation and interposing applications. The thin per-pole interface (6.2 mm wide) and quick connections help reduce installation costs. Optional leakage current suppression circuit design addresses nuisance coil turn-on or contact non-drop-out concerns for TRIAC controller outputs. The spring-clamp terminal base option is ideal for applications that are subject to vibration.

 

Features

  • Relay and socket assembled interface modules for high density interposing or isolation applications
  • Screw-type and spring-clamp terminal bases
  • Externally replaceable relay modules
  • Built-in retainer clip and snap-in marker lever
  • Standard status indicator, reverse polarity protection, and surge protection
  • Leakage current suppression version
  • Available with hazardous location certification
  • 1-pole (6 A) and 2-pole (10 A) versions

 Products

  • 700-HL Terminal Block Relays

 Certifications

  • cULus Listed, CE Marked

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Learn More

Allen-Bradley relays and timers are part of Rockwell Automation's Essential Components line. Learn more about how these industrial building blocks can streamline your installation, improve uptime and decrease maintenance—ultimately helping lower your costs.

Frequently Viewed Publications

TitleNumberLanguage
Bulletin 700 General Purpose, Interposing, Solid-State and Specialty Relays Brochure700-BR018
Bulletin 700-HL Terminal Block Relays Product Profile700-PP020
Bulletin 700-HL 2-pole Terminal Block Relay Product Profile700-PP021

Product Catalog

Find catalog numbers, certifications, and specifications.

Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Can’t Find What You Need?

Browse our Literature Library where you can search for additional publications in more languages. You can also use the Advanced Search feature to search by catalog number, publication type, title, or keywords to narrow your results.

Build This Catalog Number

Build or verify a catalog number, and get information and CAD drawings for these products.

Configuration & Selection Tools

  • CrossWorks — Convert competitive catalog numbers to similar Allen-Bradley® products.
  • eCADWorks — Select product 3D-CAD drawings in AutoCAD®.
  • ProposalWorks — Build complete quotes and proposals.

Other Resources

  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.

Accessories

We offer a variety of accessories for your 700-HL Terminal Block Style Relays, including:

  • End barriers
  • Jumpers
  • Replacement relays
  • Replacement SSRs
  • Snap-in markers

View all 700-HL Terminal Block Style Relay accessories