Square Base Solid-State Relays

Bulletin 700-SF Square Base Relays are 3A rated solid-state relays compatible with HN116 sockets.

Bulletin 700-SF Square Base Solid-State Relays
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • Includes 3 A (resistive) maximum continuous load output currents
  • Offers 264V AC or 52.8V DC maximum load voltage options
  • Offers 4…24V DC control/input voltage options
  • Offers photocoupler or phototriac isolation option between control and output voltage options
  • Provides a lighted status indicator for input/logic ON/OFF monitoring
  • Provides 700-HN116 socket compatibility

Additional Information

Allen-Bradley relays and timers are part of Rockwell Automation's Essential Components line. Learn more about how these industrial building blocks can streamline your installation, improve uptime and decrease maintenance—ultimately helping lower your costs.

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
Relays and Timers Technical Data700-TD552

Certifications

  • CE Marked
  • cURus Recognized — File No. E96956; Guide Nos. NMFT2/NMFT8
  • VDE Certified

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Standards Compliance

  • CSA C22.2 No. 14
  • EN/IEC 60947-1, -4-3
  • EN/IEC 60950
  • UL 508

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
Solid-State Relays (700-SA -SC, -SE, -SF, -SH, -SK) Application Guide700-AT001
Relays and Timers Technical Data700-TD552
More Solid-state Relay publications in Literature LibraryAll Languages
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
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.