Solid-state Relays

Our Solid-state Relays provide the advantages inherent in solid-state designs—no moving parts or contacts that can wear out—with compatibility to industrial controllers such as PLCs and temperature controllers.

Bulletin 700-SA Tube Base Solid-State Relays

700-SA Tube Base

Bulletin 700-SA Tube base Solid-state Relays are rated to 5 A load output current.


Bulletin 700-SC Ice Cube Solid-State Relays

700-SC Ice Cube

Bulletin 700-SC Ice Cube Solid-state Relays are miniature, socketed relays rated to 3 A load output current.


Bulletin 700-SF Square Base Solid-State Relays

700-SF Square Base

Bulletin 700-SF Square Base Relays are 3A rated solid-state relays compatible with HN116 sockets.


Bulletin 700-SH Hockey Puck Solid-State Relays

700-SH Hockey Puck Style

Bulletin 700-SH Hockey Puck Solid-state Relays can handle up to a 40 A continuous resistive load with heat sink in a hockey-puck shaped package.


Bulletin 700-SK Slim Line Solid-State Relays

700-SK Slim Line

Bulletin 700-SK Slim Line Relays are solid-state relays compatible with HN121 or HN122 sockets and up to 2 A current ratings.