Allen-Bradley Allen-Bradley Home

Slim Line Relays

Bulletin 700-HK Slim Line Relays

Bulletin 700-HK Slim Line General Purpose Relays are ideal for a variety of high-density isolation and interposing applications.

Features

  • Slim build saves panel space
  • 16 A SPDT contact rating
  • 8 A DPDT contact rating
  • Separation of coil and contact terminals
  • Snap-in marker system
  • Color code to identify control voltage type
  • Optional gold-plated contacts

Products

  • Bulletin 700-HK Slim Line General Purpose Relays

Certifications

  • cULus Listed relay and socket combinations

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Learn More

Allen-Bradley relays and timers are part of Rockwell Automation's Essential Components line. Learn more about how these industrial building blocks can streamline your installation, improve uptime and decrease maintenance—ultimately helping lower your costs.

Frequently Viewed Publications

TitleNumberLanguage
Bulletin 700 General Purpose, Interposing, Solid-State and Specialty Relays Brochure700-BR018
Bulletin 700-HK Relays Product Profile700-PP023

Product Catalog

Find catalog numbers, certifications, and specifications.

Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Can’t Find What You Need?

Browse our Literature Library where you can search for additional publications in more languages. You can also use the Advanced Search feature to search by catalog number, publication type, title, or keywords to narrow your results.

Build This Catalog Number

Build or verify a catalog number, and get information and CAD drawings for these products.

Configuration & Selection Tools

  • CrossWorks — Convert competitive catalog numbers to similar Allen-Bradley® products.
  • eCADWorks — Select product 3D-CAD drawings in AutoCAD®.
  • ProposalWorks — Build complete quotes and proposals.
  • Rail Builder — Design DIN rail systems.

Other Resources

  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.

Accessories

We offer a variety of accessories for your 700-HK Slim Line Relays, including:

  • 35 mm rail mount adapters
  • DIN (#3) symmetrical hat rails
  • Flange mount adapters
  • Screw terminal sockets
  • Spring clamp terminal sockets
  • Socket retainer clip and ejection levers
  • Surge suppressors

View all 700-HK Slim Line Relay accessories