Safedge Controllers

Our Bulletin 440F Safedge™ Controllers operate with our Bulletin 440F Safedge Safety Edge Profiles. The controllers continuously monitor the profile for actuation, and they generate an output signal when the profile is depressed.

Bulletin 440F Safedge Controllers
  • Overview
  • Product Selection
  • Specifications
  • Documentation
  • Resources

Features

  • Includes one N.O. or two N.O. safety outputs and one N.C. auxiliary output
  • Offers 24V AC/DC or 120/240V AC
  • Includes output monitoring
  • Provides status indicators for RUN, STOP, and OPEN
  • Includes automatic/manual reset

Additional Information

  • Protect your people, productivity, and environment with our Safety Components and integrated Safety Solutions. We understand your factory floor challenges and can help you meet your goals with one of the broadest safety portfolios in the industry.

 

To view commonly ordered and quickly available products, use the Product Configuration Assistant for our complete product offerings.

Specifications

TitleNumberDownload
Bulletin 440FC 252D Safedge Control Unit Installation Instructions SAFEDG-IN001

Certifications

  • CE Marked for all applicable directives
  • cULus
  • TÜV

Safety Classification 

  • Cat. 3 per EN 954-1

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Standards Compliance

  • EN 1760-2
  • EN 954-1
  • ISO 13849-1
  • AS 4024.5
  • EN 954-1
  • ANSI B11.19

Product Certifications

See our Product Certification site for Declarations of Conformity, certificates and other certification details.

Documentation

TitleNumberDownload
Bulletin 440FC 252D Safedge Control Unit Installation InstructionsSAFEDG-IN001
More Safety Relay publications in Literature LibraryAll Languages
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
  • Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.